(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy duty diagonal clippers PC5-280

Heavy duty diagonal clippers PC5-280

You can add up to 6 items to the comparison list.

Loading...

Specifications of PC5-280

  • Cutting Performance
    Steel Wire:φ5.0, Coppre Wire:φ12.0, Piano Wire:φ2.0
  • Overall Length(mm)
    280
  • Blade Width
    45.5
  • Grip Thickness
    14
  • Grip Width
    89
  • Blade Length
    19
  • JAN Code
    4952520065051
  • Trusco Code
    298-4971
  • Mass(g)
    245g/w
  • Features
    The handle uses special aluminum alloy for ultra lightweight construction. The blade portion uses a special steel with excellent edge keep and durability. The grip fits gently in the hand using a soft plastic. Includes gap adjustment bolt and fall prevention hook.
  • Specifications
    Bolt Cutter
  • Package Size (H x W x D mm)
    340×110×20mm
  • Quantity
    6
Part Number
PC5-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,012.77

FUJ MINI CUTTERS CABLE CUTTERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Cutting Performance
    Steel Wire:φ5.0, Coppre Wire:φ12.0, Piano Wire:φ2.0
  • Overall Length(mm)
    280
  • Blade Width
    45.5
  • Grip Thickness
    14
  • Grip Width
    89
  • Blade Length
    19
  • JAN Code
    4952520065051
  • Trusco Code
    298-4971
  • Mass(g)
    245g/w
  • Features
    The handle uses special aluminum alloy for ultra lightweight construction. The blade portion uses a special steel with excellent edge keep and durability. The grip fits gently in the hand using a soft plastic. Includes gap adjustment bolt and fall prevention hook.
  • Specifications
    Bolt Cutter
  • Package Size (H x W x D mm)
    340×110×20mm
  • Quantity
    6

Product Description

Special aluminum alloy is used for the handle, achieving the ultra-lightness.
The blade is made from special steel for excellent sharpness and durability.
The grip made of soft resin gently fits the hand.
Equipped with a gap adjusting bolt and fall prevention hook.

Specifications of PC5-280

  • Cutting Performance
    Steel Wire:φ5.0, Coppre Wire:φ12.0, Piano Wire:φ2.0
  • Overall Length(mm)
    280
  • Blade Width
    45.5
  • Grip Thickness
    14
  • Grip Width
    89
  • Blade Length
    19
  • JAN Code
    4952520065051
  • Trusco Code
    298-4971
  • Mass(g)
    245g/w
  • Features
    The handle uses special aluminum alloy for ultra lightweight construction. The blade portion uses a special steel with excellent edge keep and durability. The grip fits gently in the hand using a soft plastic. Includes gap adjustment bolt and fall prevention hook.
  • Specifications
    Bolt Cutter
  • Package Size (H x W x D mm)
    340×110×20mm
  • Quantity
    6
Part Number
PC5-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,012.77

FUJ MINI CUTTERS CABLE CUTTERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1