(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Bar Cutter

M Bar Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of FMC-500

  • Product Type
    鉄筋カッター
  • Cutting Performance
    M Bar of plate thickness 0.5 mm or less
  • Overall Length(mm)
    500
  • Trusco Code
    327-2231
  • Mass(g)
    1400
  • Features
    M bar is a dedicated cutting tool with "double bar CW-19, single bar CS-19 plate thickness 0.5 mm or less". Unique slide lever system by Fujiya.
Part Number
FMC-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,666.00

ROD CUTTERS STEEL CUTTERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    鉄筋カッター
  • Cutting Performance
    M Bar of plate thickness 0.5 mm or less
  • Overall Length(mm)
    500
  • Trusco Code
    327-2231
  • Mass(g)
    1400
  • Features
    M bar is a dedicated cutting tool with "double bar CW-19, single bar CS-19 plate thickness 0.5 mm or less". Unique slide lever system by Fujiya.

Product Description

A tool for cutting the M Bar "double bar CW-19, single bar CS-19, 0.5 mm thickness or less". Fujiya's unique slide lever system.

Specifications of FMC-500

  • Product Type
    鉄筋カッター
  • Cutting Performance
    M Bar of plate thickness 0.5 mm or less
  • Overall Length(mm)
    500
  • Trusco Code
    327-2231
  • Mass(g)
    1400
  • Features
    M bar is a dedicated cutting tool with "double bar CW-19, single bar CS-19 plate thickness 0.5 mm or less". Unique slide lever system by Fujiya.
Part Number
FMC-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,666.00

ROD CUTTERS STEEL CUTTERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1