(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C Chain Cutter

C Chain Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of FCC-550

  • Product Type
    ボルトカッター
  • Cutting Performance
    C Channel of plate thickness 1.2 mm or less
  • Overall Length(mm)
    550
  • Trusco Code
    327-2222
  • Mass(g)
    1200
  • Features
    Special cutting tool for C channels [CC-19 (C-38) 1.2 mm or less plate thickness]. Unique blade shape designed specifically for C channels. Blades are manufactured using special precision forged steel. Lightweight handles are made from aluminum piping.
Part Number
FCC-550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,224.00

BOLT CUTTERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    ボルトカッター
  • Cutting Performance
    C Channel of plate thickness 1.2 mm or less
  • Overall Length(mm)
    550
  • Trusco Code
    327-2222
  • Mass(g)
    1200
  • Features
    Special cutting tool for C channels [CC-19 (C-38) 1.2 mm or less plate thickness]. Unique blade shape designed specifically for C channels. Blades are manufactured using special precision forged steel. Lightweight handles are made from aluminum piping.

Product Description

A tool for cutting the C-channel "CC-19 (C-38), 1.2 mm thickness or less". A unique blade shape that's been tailored to C-channel. The blade uses the precision forged special steel for blades. The handle is made of aluminum making it lightweight.

Specifications of FCC-550

  • Product Type
    ボルトカッター
  • Cutting Performance
    C Channel of plate thickness 1.2 mm or less
  • Overall Length(mm)
    550
  • Trusco Code
    327-2222
  • Mass(g)
    1200
  • Features
    Special cutting tool for C channels [CC-19 (C-38) 1.2 mm or less plate thickness]. Unique blade shape designed specifically for C channels. Blades are manufactured using special precision forged steel. Lightweight handles are made from aluminum piping.
Part Number
FCC-550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,224.00

BOLT CUTTERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1