(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cable Cutter

Aluminum Cable Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of 600-500

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    250(φ30)
  • Overall Length(mm)
    500
  • Cutting Performance(mm2)
    IV line 250 (O.D. 30)
  • Trusco Code
    298-4962
  • Mass(g)
    1030
  • Features
    The lightweight handle is made from aluminum pipe. Alumite processing is also implemented for a beautiful finish. The blade portion is precision forged with special blade steel. The blade bolts are chrome molybdenum steel with a central nut that will not loosen.
  • Application
    IV Line/VVR Line/Rubber/Urethane cutting.
Part Number
600-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,761.10

FUJ CABLE CUTTERS 1 Piece(s) 6 Day(s)

Basic Specifications

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    250(φ30)
  • Overall Length(mm)
    500
  • Cutting Performance(mm2)
    IV line 250 (O.D. 30)
  • Trusco Code
    298-4962
  • Mass(g)
    1030
  • Features
    The lightweight handle is made from aluminum pipe. Alumite processing is also implemented for a beautiful finish. The blade portion is precision forged with special blade steel. The blade bolts are chrome molybdenum steel with a central nut that will not loosen.
  • Application
    IV Line/VVR Line/Rubber/Urethane cutting.

Product Description

The handle is made of aluminum making it lightweight. Has anodized aluminum coating in addition for extremely clean appearance. Blade uses precision forged special steel designed for blades. Bolt on blade uses chromium molybdenum steel to prevent center nut from loosening which could cause wobbliness.

Specifications of 600-500

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    250(φ30)
  • Overall Length(mm)
    500
  • Cutting Performance(mm2)
    IV line 250 (O.D. 30)
  • Trusco Code
    298-4962
  • Mass(g)
    1030
  • Features
    The lightweight handle is made from aluminum pipe. Alumite processing is also implemented for a beautiful finish. The blade portion is precision forged with special blade steel. The blade bolts are chrome molybdenum steel with a central nut that will not loosen.
  • Application
    IV Line/VVR Line/Rubber/Urethane cutting.
Part Number
600-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,761.10

FUJ CABLE CUTTERS 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1