Leather Pliers Holder (With D Ring)

Brand :
FUJIYA

Caution

    Product Description

    Tool holder perfect for use with a tool belt.
    [Features]
    · Allows storage of pliers or nippers at sizes up to 225 mm (9 inches).
    · Uses high-grade cowhide (4 mm thick).
    · Compatible with safety belts up to 70 mm wide.
    · Tooled leather, so it retains its shape.
    · With D-ring for fall prevention.
    [Applications]
    · For storing work tools, such as pliers, nippers, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LP-3D | Leather Pliers Holder (With D Ring) | FUJIYA | MISUMI Thailand