(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician through pocket hammer

Electrician through pocket hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT17P-185

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    24
  • Head (length)(mm)
    105
  • Overall Length(mm)
    185
  • Head material
    Steel for construction
  • Handle material
    炭素銅
  • Nominal
    Pocket Hammer
  • Trusco Code
    369-4119
  • Mass(g)
    370
  • Features
    Pocket size that comfortably fits as a waist pocket. Pass-though type hammer allows for hammering of 185 mm or greater bolts without worry of depth. Moreover, a monkey wrench can be used on the socket portion. Compact size that allows for waist pocket storage. The socket portion can be used with a monkey wrench.
Part Number
HT17P-185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,385.66

FUJ HAMMERS FOR ELECTRIC WORK 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    24
  • Head (length)(mm)
    105
  • Overall Length(mm)
    185
  • Head material
    Steel for construction
  • Handle material
    炭素銅
  • Nominal
    Pocket Hammer
  • Trusco Code
    369-4119
  • Mass(g)
    370
  • Features
    Pocket size that comfortably fits as a waist pocket. Pass-though type hammer allows for hammering of 185 mm or greater bolts without worry of depth. Moreover, a monkey wrench can be used on the socket portion. Compact size that allows for waist pocket storage. The socket portion can be used with a monkey wrench.

Product Description

A pocket size which can be completely stored into a waist bag. A through type hammer which can be used for flush cut bolts of 185 mm or more without worrying about depth. In addition, monkeys wrenches can be used also on the socket part. It is a compact size that can be accommodated in a waist bag. In the socket part, the monkey wrench can be used.

Specifications of HT17P-185

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    24
  • Head (length)(mm)
    105
  • Overall Length(mm)
    185
  • Head material
    Steel for construction
  • Handle material
    炭素銅
  • Nominal
    Pocket Hammer
  • Trusco Code
    369-4119
  • Mass(g)
    370
  • Features
    Pocket size that comfortably fits as a waist pocket. Pass-though type hammer allows for hammering of 185 mm or greater bolts without worry of depth. Moreover, a monkey wrench can be used on the socket portion. Compact size that allows for waist pocket storage. The socket portion can be used with a monkey wrench.
Part Number
HT17P-185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,385.66

FUJ HAMMERS FOR ELECTRIC WORK 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1