(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician through hammer

Electrician through hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT17-255

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    24
  • Head (length)(mm)
    105
  • Overall Length(mm)
    255
  • Head material
    Steel for construction
  • Handle material
    炭素銅
  • Trusco Code
    344-4961
  • Mass(g)
    420
  • 対応寸切りボルトのサイズ
    3/8 inch
  • Features
    With penetrating type hammer, it is possible to tighten the nut of stud bolt of 255 mm and more. It is possible to use the monkey wrench at the socket part. Optimal for electric / piping / minor ceiling works.
Part Number
HT17-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,417.59

FUJ HAMMERS FOR ELECTRIC WORK 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    24
  • Head (length)(mm)
    105
  • Overall Length(mm)
    255
  • Head material
    Steel for construction
  • Handle material
    炭素銅
  • Trusco Code
    344-4961
  • Mass(g)
    420
  • 対応寸切りボルトのサイズ
    3/8 inch
  • Features
    With penetrating type hammer, it is possible to tighten the nut of stud bolt of 255 mm and more. It is possible to use the monkey wrench at the socket part. Optimal for electric / piping / minor ceiling works.

Product Description

With the through-type hammer, it is possible to tighten nuts of flush cut bolts of 255 mm or more. In the socket part, the monkey wrench can be used. It is ideal for electrical, plumbing and light-weighted work.

Specifications of HT17-255

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    24
  • Head (length)(mm)
    105
  • Overall Length(mm)
    255
  • Head material
    Steel for construction
  • Handle material
    炭素銅
  • Trusco Code
    344-4961
  • Mass(g)
    420
  • 対応寸切りボルトのサイズ
    3/8 inch
  • Features
    With penetrating type hammer, it is possible to tighten the nut of stud bolt of 255 mm and more. It is possible to use the monkey wrench at the socket part. Optimal for electric / piping / minor ceiling works.
Part Number
HT17-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,417.59

FUJ HAMMERS FOR ELECTRIC WORK 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1