(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap ring pliers internal close

Snap ring pliers internal close

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Specifications of FHB-175

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    165
  • Shaft/hole
    For Hole
  • With or without spring
    Available
  • With/without tip claw replacement function
    NA
  • Nail Shape
    Curved Claw
  • Nail Tip Diameter
    1.3
  • Nail Width
    18
  • Nail Thickness
    9
  • Grip Width
    56
  • Blade Length
    30
  • Nail Angle
    105°
  • JAN Code
    4952520412077
  • Trusco Code
    369-3899
  • Package Size H×W×D(mm)
    223×73×20mm
  • Mass(g)
    150g/w
  • Ring Usage Range(mm)
    19~60mm
  • Specifications
    With Spring
  • Tip Thickness
    1.8mm
  • Exchangable spring
    FNS-21/22
Part Number
FHB-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,103.76

SNAP RING PLIERS 1 Piece(s) Same day

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    165
  • Shaft/hole
    For Hole
  • With or without spring
    Available
  • With/without tip claw replacement function
    NA
  • Nail Shape
    Curved Claw
  • Nail Tip Diameter
    1.3
  • Nail Width
    18
  • Nail Thickness
    9
  • Grip Width
    56
  • Blade Length
    30
  • Nail Angle
    105°
  • JAN Code
    4952520412077
  • Trusco Code
    369-3899
  • Package Size H×W×D(mm)
    223×73×20mm
  • Mass(g)
    150g/w
  • Ring Usage Range(mm)
    19~60mm
  • Specifications
    With Spring
  • Tip Thickness
    1.8mm
  • Exchangable spring
    FNS-21/22

Product Description

"Dedicated tool for attaching and removing C-type snap rings.
[Features]
· Two types, curved-nose and straight-nose pliers.
· The tip of the pliers is shaped to prevent the rings from slipping.
· The tip is fixed.
· Because of the coil spring, even continuous cutting is comfortable.
· The grip is made from an elastomer resin.
[Applications]
· For attaching and removing C-type retaining rings (snap rings) for machining tools, electronics equipment, etc."

Specifications of FHB-175

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    165
  • Shaft/hole
    For Hole
  • With or without spring
    Available
  • With/without tip claw replacement function
    NA
  • Nail Shape
    Curved Claw
  • Nail Tip Diameter
    1.3
  • Nail Width
    18
  • Nail Thickness
    9
  • Grip Width
    56
  • Blade Length
    30
  • Nail Angle
    105°
  • JAN Code
    4952520412077
  • Trusco Code
    369-3899
  • Package Size H×W×D(mm)
    223×73×20mm
  • Mass(g)
    150g/w
  • Ring Usage Range(mm)
    19~60mm
  • Specifications
    With Spring
  • Tip Thickness
    1.8mm
  • Exchangable spring
    FNS-21/22
Part Number
FHB-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,103.76

SNAP RING PLIERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1