(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Bit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 115.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
85
86
87
88
89
91
92
93
94
95
106
107
108
109
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Tip size / flathead (-) blade thickness (mm) Shaft diameter type Trusco Code Name

฿ 115.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.1 - - - Regular Type 305-4659 Bit B-1+#1

฿ 115.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.2 - - - Regular Type 305-4667 Bit B-2+#2

฿ 115.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.3 - - - Regular Type 305-4675 Bit B-3+#3

฿ 115.00

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Flathead (-) - 7 - 0.7 Regular Type 305-4683 Bit B-15-0.7×7

฿ 115.00

TORQUE DRIVERS 1 Piece(s) 12 Day(s) Flathead (-) - 7 - 0.9 Regular Type 305-4691 Bit B-16-0.9×7

฿ 602.17

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 5.5 - Regular Type 305-4713 Box Bit B-5.5○5.5

฿ 673.10

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 7 - Regular Type 305-4721 Box Bit B-W○7

฿ 673.10

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 8 - Regular Type 305-4730 Box Bit B-W○8

฿ 691.24

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 10 - Regular Type 305-4748 Box Bit B-W○10

฿ 602.17

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 6 - Regular Type 305-4756 Box Bit B-W○6

฿ 266.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.1 - - - Thin shaft type 321-1983 Bit C-1+#1

฿ 266.00

TORQUE DRIVERS 1 Piece(s) 10 Day(s) Phillips (+) No.2 - - - Thin shaft type 321-1991 Bit C-2+#2

฿ 266.00

TON TORQUE DRIVERS 1 Piece(s) 12 Day(s) Flathead (-) - 3.8 - 0.6 Thin shaft type 321-2009 Bit C-14-0.6×3.8

฿ 266.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.0 - - - Thin shaft type 321-2017 Bit C-0+#0

Basic Specifications

  • shank diameter(mm)
    6.3
  • Single Product Set Product
    Single Item
  • Whether there is a double-end function
    NA
  • Compatible Model
    RTD Type, RNT Type, FTD Type (Excluding Powerful Type)

Product Description

[Features]
· A tip bit dedicated for Tohnichi's "Dial Type Torque Screwdriver".

Part Number
85
86
87
88
89
91
92
93
94
95
106
107
108
109
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Tip size / flathead (-) blade thickness (mm) Shaft diameter type Trusco Code Name

฿ 115.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.1 - - - Regular Type 305-4659 Bit B-1+#1

฿ 115.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.2 - - - Regular Type 305-4667 Bit B-2+#2

฿ 115.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.3 - - - Regular Type 305-4675 Bit B-3+#3

฿ 115.00

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Flathead (-) - 7 - 0.7 Regular Type 305-4683 Bit B-15-0.7×7

฿ 115.00

TORQUE DRIVERS 1 Piece(s) 12 Day(s) Flathead (-) - 7 - 0.9 Regular Type 305-4691 Bit B-16-0.9×7

฿ 602.17

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 5.5 - Regular Type 305-4713 Box Bit B-5.5○5.5

฿ 673.10

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 7 - Regular Type 305-4721 Box Bit B-W○7

฿ 673.10

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 8 - Regular Type 305-4730 Box Bit B-W○8

฿ 691.24

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 10 - Regular Type 305-4748 Box Bit B-W○10

฿ 602.17

TORQUE DRIVERS 1 Piece(s) 1 Day(s) Box Type - - 6 - Regular Type 305-4756 Box Bit B-W○6

฿ 266.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.1 - - - Thin shaft type 321-1983 Bit C-1+#1

฿ 266.00

TORQUE DRIVERS 1 Piece(s) 10 Day(s) Phillips (+) No.2 - - - Thin shaft type 321-1991 Bit C-2+#2

฿ 266.00

TON TORQUE DRIVERS 1 Piece(s) 12 Day(s) Flathead (-) - 3.8 - 0.6 Thin shaft type 321-2009 Bit C-14-0.6×3.8

฿ 266.00

TORQUE DRIVERS 1 Piece(s) Same day Phillips (+) No.0 - - - Thin shaft type 321-2017 Bit C-0+#0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1