(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Idling Type Preset Type Torque Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 5,473.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RTD15CN
RTD30CN
RTD60CN
RTD120CN
RTD260CN
RTD500CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Minimum gradation (cN·m) Overall length (mm) Trusco Code Mass
(g)

฿ 5,473.96

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 2 to 15 0.1 100 157-9622 50

฿ 6,470.00

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 4 to 30 0.2 100 157-9631 50

฿ 6,641.67

TORQUE DRIVERS 1 Piece(s) Same day 10 to 60 0.5 110 157-9649 80

฿ 6,728.34

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 20 to 120 1 130 157-9657 160

฿ 6,539.88

TORQUE DRIVERS 1 Piece(s) 5 Day(s) 60 to 260 2 150 157-9665 270

฿ 8,885.00

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 100 to 500 5 155 157-9673 320

Basic Specifications

  • Product Type
    Preset
  • With or without idling function
    Available
  • Torque Precision (±%)
    3
  • Load direction
    Right
  • Features
    There is no worry of overtorque as idling occurs when setting torque is reached. The torque can be easily changed using the scale.
  • Application
    Suitable for all kinds of fastening work including mass production to service.

Product Description

[Features]
· There is no concern about overtorque since it idles when the setting torque is reached.
· The torque is made easily variable using the scale.
[Applications]
· Suitable for all kinds of fastening work, from mass production to service.

Part Number
RTD15CN
RTD30CN
RTD60CN
RTD120CN
RTD260CN
RTD500CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Minimum gradation (cN·m) Overall length (mm) Trusco Code Mass
(g)

฿ 5,473.96

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 2 to 15 0.1 100 157-9622 50

฿ 6,470.00

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 4 to 30 0.2 100 157-9631 50

฿ 6,641.67

TORQUE DRIVERS 1 Piece(s) Same day 10 to 60 0.5 110 157-9649 80

฿ 6,728.34

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 20 to 120 1 130 157-9657 160

฿ 6,539.88

TORQUE DRIVERS 1 Piece(s) 5 Day(s) 60 to 260 2 150 157-9665 270

฿ 8,885.00

TORQUE DRIVERS 1 Piece(s) 1 Day(s) 100 to 500 5 155 157-9673 320

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1