(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Preset torque wrench QL type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 7,223.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
QL2N
QL5N
QL10N
QL15N
QL25N5
QL50N
QL100N4
QL100N4-3-8
QL140N
QL200N4
QL280N
QL280N-1/2
QL420N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Trusco Code JAN Code Mass
(g)
Supplement

฿ 8,060.16

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.4 to 2 6.35 0.02 193 821-9268 - 270 -

฿ 7,931.88

TON HAND TOOL 1 Piece(s) 5 Day(s) 1 to 5 6.35 0.05 193 821-9269 - 270 -

฿ 7,974.64

HAND TOOL 1 Piece(s) Same day 2 to 10 6.35 0.1 218 821-9266 - 290 -

฿ 7,996.02

TON HAND TOOL 1 Piece(s) 5 Day(s) 3 to 15 6.35 0.1 218 821-9267 - 290 -

฿ 7,223.29

HAND TOOL 1 Piece(s) Same day 5 to 25 9.53 0.2 237 485-6350 - 330 Successor to the QL25N.

฿ 7,492.15

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 10.0 to 50.0 9.53 0.5 260 157-9711 4560138448076 450 -

฿ 8,864.57

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 20.0 to 100.0 12.7 1 335 321-2165 4562135127350 690 -

฿ 8,864.57

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 20.0 to 100.0 9.53 1 335 403-2608 4571141274606 690 -

฿ 10,565.42

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 30.0 to 140.0 12.7 1 400 157-9738 4560138448113 880 -

฿ 9,789.00

TON TORQUE WRENCHESPRESET TYPE 1 Piece(s) 5 Day(s) 40.0 to 200.0 12.7 2 490 325-7509 4562135127374 1400 -

฿ 15,680.00

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 40.0 to 280.0 19.05 2 695 157-9754 4560138448021 2000 -

฿ 14,727.90

TORQUE WRENCH 1 Piece(s) 5 Day(s) 40.0 to 280.0 12.7 2 695 432-7322 4571141274903 2000 -

฿ 17,093.33

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 5 Day(s) 60.0 to 420.0 19.05 2 995 157-9762 4560138447604 3400 -

Basic Specifications

  • Product Type
    Preset Mold
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Details Type
    QL Type
  • Main body: option
    Main Body
  • Features
    When the set torque is reached, the toggle operates, and a signal sound notifies when tightening is completed. The ratchet head consists of 24 teeth and 15-degree operating range. It shows excellent performance in space-limited working conditions.
  • Application
    Tightening torque and basic shape of torque wrench.

Product Description

[Features]
· When the set torque is reached, the toggle operates, and a signal sound lets the user know when tightening is complete.
· The ratchet head has 24 teeth and a 15-degree operating range. It shows excellent performance in space-limited working conditions.
[Applications]
· Tightening bolt and basic type of torque wrench.

Part Number
QL2N
QL5N
QL10N
QL15N
QL25N5
QL50N
QL100N4
QL100N4-3-8
QL140N
QL200N4
QL280N
QL280N-1/2
QL420N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Trusco Code JAN Code Mass
(g)
Supplement

฿ 8,060.16

TON HAND TOOL 1 Piece(s) 5 Day(s) 0.4 to 2 6.35 0.02 193 821-9268 - 270 -

฿ 7,931.88

TON HAND TOOL 1 Piece(s) 5 Day(s) 1 to 5 6.35 0.05 193 821-9269 - 270 -

฿ 7,974.64

HAND TOOL 1 Piece(s) Same day 2 to 10 6.35 0.1 218 821-9266 - 290 -

฿ 7,996.02

TON HAND TOOL 1 Piece(s) 5 Day(s) 3 to 15 6.35 0.1 218 821-9267 - 290 -

฿ 7,223.29

HAND TOOL 1 Piece(s) Same day 5 to 25 9.53 0.2 237 485-6350 - 330 Successor to the QL25N.

฿ 7,492.15

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 10.0 to 50.0 9.53 0.5 260 157-9711 4560138448076 450 -

฿ 8,864.57

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 20.0 to 100.0 12.7 1 335 321-2165 4562135127350 690 -

฿ 8,864.57

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 20.0 to 100.0 9.53 1 335 403-2608 4571141274606 690 -

฿ 10,565.42

TORQUE WRENCHESPRESET TYPE 1 Piece(s) Same day 30.0 to 140.0 12.7 1 400 157-9738 4560138448113 880 -

฿ 9,789.00

TON TORQUE WRENCHESPRESET TYPE 1 Piece(s) 5 Day(s) 40.0 to 200.0 12.7 2 490 325-7509 4562135127374 1400 -

฿ 15,680.00

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 1 Day(s) 40.0 to 280.0 19.05 2 695 157-9754 4560138448021 2000 -

฿ 14,727.90

TORQUE WRENCH 1 Piece(s) 5 Day(s) 40.0 to 280.0 12.7 2 695 432-7322 4571141274903 2000 -

฿ 17,093.33

TORQUE WRENCHESPRESET TYPE 1 Piece(s) 5 Day(s) 60.0 to 420.0 19.05 2 995 157-9762 4560138447604 3400 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1