(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plate Type Torque Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,153.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F23N
F46N
F92N
F1000N
F130N
F190N
F280N
F420N SALE
F560N
F700N
F850N
SF1.5N
SF3N
SF6N
SF12N
SF40CN
SF70CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 5,258.34

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 3 to 23 9.53 0.5 295 157-9835 400

฿ 4,786.26

TON TORQUE WRENCHES 1 Piece(s) 5 Day(s) 5 to 46 9.53 1 355 157-9843 600

฿ 6,150.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 10 to 92 12.7 2 400 157-9851 950

฿ 30,792.42

TON TORQUE WRENCHES 1 Piece(s) 7 Day(s) 100 to 1000 25.4 20 1640 238-6305 8800

฿ 7,136.67

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 20 to 130 12.7 2 445 157-9860 1200

฿ 7,465.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 30 to 190 12.7 5 490 157-9878 1500

฿ 9,106.67

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 50 to 280 19.05 5 565 158-0345 2200

฿ 15,866.67

฿ 11,639.79

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 70 to 420 19.05 10 825 158-0353 3500

฿ 15,981.37

TON TORQUE WRENCHES 1 Piece(s) 5 Day(s) 100 to 560 19.05 10 945 238-6275 4000

฿ 25,146.58

TON TORQUE WRENCHES 1 Piece(s) 6 Day(s) 100 to 700 19.05 10 1175 238-6283 6000

฿ 27,188.83

TON TORQUE WRENCHES 1 Piece(s) 6 Day(s) 100 to 850 25.4 20 1410 238-6291 7800

฿ 4,295.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 0.2 to 1.5 6.35 0.05 145 158-0302 70

฿ 4,740.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 0.5 to 3 6.35 0.1 175 158-0311 90

฿ 5,773.34

TORQUE WRENCHES 1 Piece(s) 12 Day(s) 0.6 to 6 6.35 0.2 205 158-0329 200

฿ 5,773.34

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 2 to 12 6.35 0.5 235 158-0337 250

฿ 4,153.34

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 0.08 to 0.4 6.35 0.02 115 158-0281 40

฿ 4,248.34

TORQUE WRENCHES 1 Piece(s) 12 Day(s) 0.1 to 0.7 6.35 0.02 135 158-0299 50

Basic Specifications

  • Product Type
    Other
  • Load direction
    Left/Right
  • Torque Precision(±%)
    3
  • Main body: option
    Main Body
  • Features
    Left and right torque are engraved in the scale which can be used for additional tightening and checking loosening torque.
  • Application
    For inspection and tightening.

Product Description

[Features]
· Left and right torque are engraved on the scale, which can be used for additional tightening and checking loosening torque.
[Applications]
· For inspection and tightening.

Part Number
F23N
F46N
F92N
F1000N
F130N
F190N
F280N
F420N SALE
F560N
F700N
F850N
SF1.5N
SF3N
SF6N
SF12N
SF40CN
SF70CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 5,258.34

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 3 to 23 9.53 0.5 295 157-9835 400

฿ 4,786.26

TON TORQUE WRENCHES 1 Piece(s) 5 Day(s) 5 to 46 9.53 1 355 157-9843 600

฿ 6,150.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 10 to 92 12.7 2 400 157-9851 950

฿ 30,792.42

TON TORQUE WRENCHES 1 Piece(s) 7 Day(s) 100 to 1000 25.4 20 1640 238-6305 8800

฿ 7,136.67

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 20 to 130 12.7 2 445 157-9860 1200

฿ 7,465.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 30 to 190 12.7 5 490 157-9878 1500

฿ 9,106.67

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 50 to 280 19.05 5 565 158-0345 2200

฿ 15,866.67

฿ 11,639.79

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 70 to 420 19.05 10 825 158-0353 3500

฿ 15,981.37

TON TORQUE WRENCHES 1 Piece(s) 5 Day(s) 100 to 560 19.05 10 945 238-6275 4000

฿ 25,146.58

TON TORQUE WRENCHES 1 Piece(s) 6 Day(s) 100 to 700 19.05 10 1175 238-6283 6000

฿ 27,188.83

TON TORQUE WRENCHES 1 Piece(s) 6 Day(s) 100 to 850 25.4 20 1410 238-6291 7800

฿ 4,295.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 0.2 to 1.5 6.35 0.05 145 158-0302 70

฿ 4,740.00

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 0.5 to 3 6.35 0.1 175 158-0311 90

฿ 5,773.34

TORQUE WRENCHES 1 Piece(s) 12 Day(s) 0.6 to 6 6.35 0.2 205 158-0329 200

฿ 5,773.34

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 2 to 12 6.35 0.5 235 158-0337 250

฿ 4,153.34

TORQUE WRENCHES 1 Piece(s) 1 Day(s) 0.08 to 0.4 6.35 0.02 115 158-0281 40

฿ 4,248.34

TORQUE WRENCHES 1 Piece(s) 12 Day(s) 0.1 to 0.7 6.35 0.02 135 158-0299 50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1