(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shock Speed Puller Set

Shock Speed Puller Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,237.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SSP5
SSP8
SSP12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
Mass
(g)
Accessory

฿ 6,237.00

SUT HAND TOOL 1 Piece(s) 14 Day(s) 55~125 140 50 5 18 3000 GP Oil (15 g), hex wrench key, super head wrench, steel case

฿ 9,269.00

SUT HAND TOOL 1 Piece(s) 14 Day(s) 80~200 200 100 7 22 6000 GP Oil (15 g), hex wrench key, super head wrench, steel case

฿ 20,222.00

฿ 15,049.21

SUT HAND TOOL 1 Piece(s) 14 Day(s) 120~300 270 200 9 32 17000 GP Oil (15 g), hex wrench key, single base ratchet wrench with gripper, steel case

Basic Specifications

  • Product Type
    Gear Puller
  • Main Body, Related Products
    Main Body
  • Features
    This exerts a pulling ability by applying an impact shock with a hammer to the head of a screw on gear pulleys that are seized or rusted. (This mechanism is not in other puller types)

Product Description

Heavy duty type for professionals

[Features]
· The H dimension is the dimension with the male thread maximally pulled up at the minimum D dimension.
· Extraction ability comes to the fore with seized and rusted gears/pulleys, using a hammer action to provide an impact shock to male screw heads (a mechanism not found in other pullers). With steel case

Part Number
SSP5
SSP8
SSP12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
Mass
(g)
Accessory

฿ 6,237.00

SUT HAND TOOL 1 Piece(s) 14 Day(s) 55~125 140 50 5 18 3000 GP Oil (15 g), hex wrench key, super head wrench, steel case

฿ 9,269.00

SUT HAND TOOL 1 Piece(s) 14 Day(s) 80~200 200 100 7 22 6000 GP Oil (15 g), hex wrench key, super head wrench, steel case

฿ 20,222.00

฿ 15,049.21

SUT HAND TOOL 1 Piece(s) 14 Day(s) 120~300 270 200 9 32 17000 GP Oil (15 g), hex wrench key, single base ratchet wrench with gripper, steel case

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can open and close the claw by turning the adjusting screw.
●Rust and sticking or burning, if removing gears and pulleys is difficult, please give a shock to the external thread head with a hammer. (with mechanical claw not included in other puller

Specification

●SPQ(piece):1

Accessories

●Case