(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8206S-1.5 |
8206S-1.27 |
8206S-2 |
8206S-2.5 |
8206S-3 |
8206S-4 |
8206S-5 |
8206S-6 |
8206S-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Shaft type | (Box/Hex/Ball-Point) Width Across Flats (mm) |
---|---|---|---|---|---|---|---|---|
฿ 415.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 70 | Round | 1.5 | ||
฿ 412.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 50 | Round | 1.27 | ||
฿ 414.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 80 | Round | 2 | ||
฿ 414.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 90 | Square | 2.5 | ||
฿ 418.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 100 | Square | 3 | ||
฿ 482.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 120 | Square | 4 | ||
฿ 554.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 140 | Square | 5 | ||
฿ 635.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 160 | Square | 6 | ||
฿ 838.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 180 | Square | 8 |
Screwdriver made from 2 new materials: polypropylene and santoprene.
[Features]
· The symbol and size of the driver tip shape are shown on the rear of the handle. Allows quick selection of a screwdriver.
· The handle shape features the same ergonomic design as the Multi-craft.
· The carefully selected surface material is close to the hardness of human hands, making it feel soft and warm.
· With a special surface structure, the handle can be grasped firmly even with wet hands.
· Resistant to oil and gasoline, allowing itto beeasily cleaned. Heat resistance of 140°C.
· With a precision ball point, screws on angled surfaces up to a 30° incline can be rotated.
[Applications]
· Convenient for high-tech fields, assembly lines, and home use. Ideal for rapid turning.
Part Number |
---|
8206S-1.5 |
8206S-1.27 |
8206S-2 |
8206S-2.5 |
8206S-3 |
8206S-4 |
8206S-5 |
8206S-6 |
8206S-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Shaft type | (Box/Hex/Ball-Point) Width Across Flats (mm) |
---|---|---|---|---|---|---|---|---|
฿ 415.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 70 | Round | 1.5 | ||
฿ 412.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 50 | Round | 1.27 | ||
฿ 414.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 80 | Round | 2 | ||
฿ 414.00 |
PBS HAND TOOL | 10 Piece(s) | 92 Day(s) | 90 | Square | 2.5 | ||
฿ 418.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 100 | Square | 3 | ||
฿ 482.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 120 | Square | 4 | ||
฿ 554.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 140 | Square | 5 | ||
฿ 635.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 160 | Square | 6 | ||
฿ 838.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 180 | Square | 8 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?