(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8193-2-100 |
8193-3-150 |
8193-4-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length L (mm) | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Weight (g) |
Compatible Screw | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 724.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.2 | 100 | 7 | 210 | 828-6954 | 102 | M3-5 | Base hexagon size (mm): 10 | ||
฿ 900.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.3 | 150 | 8 | 270 | 828-6955 | 155 | M6-8 | Base hexagon size (mm): 13 | ||
฿ 1,374.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.4 | 200 | 10 | 320 | 828-6956 | 269 | M8-10 | Base hexagon size (mm): 17 |
[Features]
· Soft-to-the-touch Swiss grip screwdriver.
Part Number |
---|
8193-2-100 |
8193-3-150 |
8193-4-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / Phillips (+) | Shaft length L (mm) | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Weight (g) |
Compatible Screw | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 724.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.2 | 100 | 7 | 210 | 828-6954 | 102 | M3-5 | Base hexagon size (mm): 10 | ||
฿ 900.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.3 | 150 | 8 | 270 | 828-6955 | 155 | M6-8 | Base hexagon size (mm): 13 | ||
฿ 1,374.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | No.4 | 200 | 10 | 320 | 828-6956 | 269 | M8-10 | Base hexagon size (mm): 17 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?