(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8192S-2-100 |
8192S-3-150 |
8192S-4-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Size | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Weight (g) |
Compatible Screw | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 100 | PZ2 | 7 | 210 | 101 | M3-5 | Base hexagon size (mm): 10 | ||
฿ 967.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 150 | PZ3 | 8 | 270 | 157 | M6-8 | Base hexagon size (mm): 13 | ||
฿ 1,464.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 200 | PZ4 | 10 | 320 | 247 | M8-10 | Base hexagon size (mm): 17 |
[Features]
· Soft-to-the-touch Swiss grip screwdriver.
· Since there is a hexagonal part at the base of the shaft, it can be turned with a wrench by applying torque.
Part Number |
---|
8192S-2-100 |
8192S-3-150 |
8192S-4-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Size | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Weight (g) |
Compatible Screw | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 777.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 100 | PZ2 | 7 | 210 | 101 | M3-5 | Base hexagon size (mm): 10 | ||
฿ 967.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 150 | PZ3 | 8 | 270 | 157 | M6-8 | Base hexagon size (mm): 13 | ||
฿ 1,464.00 |
HAND TOOLS | 10 Piece(s) | 92 Day(s) | 200 | PZ4 | 10 | 320 | 247 | M8-10 | Base hexagon size (mm): 17 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?