1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MI Bit

MI Bit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,358.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole; compatible insert shape: T (triangle); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

Part Number
SBR108
SBR110
SBR112
SBR308
SBR310
SBR312
SBR408
SBR410
SBR412
SBR416
SBR608
SBR610
SBR612
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol Size L1
(mm)
Size h1 Size B Dimension H2 Dimension F1 Dimension S2
(mm)
L3
(mm)

฿ 4,358.00

MME BITE 1 Piece(s) 15 Day(s) SBR108357873.5-9

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote SBR110509984.5-11

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote SBR112601010105712

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote SBR308357870.7-10

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote SBR3105091081-12

฿ 4,599.00

MME BITE 1 Piece(s) 15 Day(s) SBR312601012101713

฿ 4,358.00

MME BITE 1 Piece(s) 40 Day(s) SBR408357870.5-10

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote SBR4105091081-12

฿ 4,599.00

MME BITE 1 Piece(s) 15 Day(s) SBR412801012101713

฿ 4,874.00

MME BITE 1 Piece(s) 15 Day(s) SBR416801416140913

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote SBR60835787--8.5

฿ 4,358.00

MME BITE 1 Piece(s) 15 Day(s) SBR610508108--10

฿ 4,599.00

MME BITE 1 Piece(s) 15 Day(s) SBR61260101210-711

Loading...

  1. 1

Basic Information

Remarks(mm) Screw-on type / Round shank