(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Ratchet Screwdriver Insider 3

Replacement Type Ratchet Screwdriver Insider 3

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6510R-30SPEZ

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    5.5 ~ 6.25
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8 ~ 1
  • Set Content
    Phillips #2, Flathead 0.8 x 5.5 / 1 x 6.25 mm, Pozi #2, Hex 3/4 mm, Hexalobular T10/15/20/25
  • Trusco code
    448-3316
  • Weight(g)
    206
  • Features
    The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is possible to operate clockwise and counter-clockwise, as well as in a fixed position.
Part Number
6510R-30SPEZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,225.00

PBS HAND TOOL 10 Piece(s) 91 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    5.5 / 6.25
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1 / 0.8
  • Set Content
    Phillips #2, Flathead 0.8 x 5.5 / 1 x 6.25 mm, Pozi #2, Hex 3/4 mm, Hexalobular T10/15/20/25
  • Trusco code
    448-3316
  • Weight(g)
    206
  • Features
    The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is possible to operate clockwise and counter-clockwise, as well as in a fixed position.

Product Description

[Features]
· Can be switched among clockwise, counterclockwise, and fixed positions.
· A ratchet screwdriver used in combination with C6 Series (1/4 hex) bit. 10 bits can be stored in the grip (1/4 hex type).

Specifications of 6510R-30SPEZ

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    5.5 ~ 6.25
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.8 ~ 1
  • Set Content
    Phillips #2, Flathead 0.8 x 5.5 / 1 x 6.25 mm, Pozi #2, Hex 3/4 mm, Hexalobular T10/15/20/25
  • Trusco code
    448-3316
  • Weight(g)
    206
  • Features
    The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is possible to operate clockwise and counter-clockwise, as well as in a fixed position.
Part Number
6510R-30SPEZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,225.00

PBS HAND TOOL 10 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1