(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gear Puller GL Type (Professional Heavy Duty Type)

Gear Puller GL Type (Professional Heavy Duty Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,228.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
GL4
GL6
GL8
GL10
GL12
GL15 SALE
GL18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
Mass
(g)
Accessory

฿ 2,228.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 50 to 100 150 40 5.8 14 1000 GP Oil (15 g)

฿ 3,098.00

SUT HAND TOOL 1 Piece(s) Same day 60 to 150 190 60 6.7 18 2300 GP Oil (15 g)

฿ 10,168.00

HAND TOOLS 1 Piece(s) Same day 80 to 200 275 80 7.4 22 4400 GP Oil (15 g)

฿ 9,820.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 100 to 250 300 100 8.0 28 7000 GP Oil (15 g), single base ratchet wrench with gripper

฿ 11,312.00

HAND TOOL 1 Piece(s) 4 Day(s) 120 to 300 350 120 8.7 32 10000 GP Oil (15 g), single base ratchet wrench with gripper

฿ 26,827.00

฿ 20,088.06

HAND TOOL 1 Piece(s) 4 Day(s) 150 to 375 400 150 9.8 38 13000 GP Oil (15 g), single base ratchet wrench with gripper, power pusher (SW8N)

฿ 50,977.65

SUT HAND TOOL 1 Piece(s) 5 Day(s) 180 to 450 440 180 10.8 44 16000 GP Oil (15 g), single base ratchet wrench with gripper, power pusher (SW8N)

Basic Specifications

  • Product Type
    Gear Puller
  • Main Body, Related Products
    Main Body
  • Features
    Longer claw than G Type, with three holes enlarging the claw range.

Product Description

[Features]
· The H dimension is the dimension with the male thread maximally pulled up at the minimum D dimension.
· Longer claw than G Type, with three holes enlarging the claw range.
· One of the claws is designed to have a groove width for hook bolts (for BS).
· Adapter with steel ball significantly reduces friction resistance

Part Number
GL4
GL6
GL8
GL10
GL12
GL15 SALE
GL18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
Claw Tip Thickness
(mm)
Male Thread O.D.
(mm)
Mass
(g)
Accessory

฿ 2,228.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 50 to 100 150 40 5.8 14 1000 GP Oil (15 g)

฿ 3,098.00

SUT HAND TOOL 1 Piece(s) Same day 60 to 150 190 60 6.7 18 2300 GP Oil (15 g)

฿ 10,168.00

HAND TOOLS 1 Piece(s) Same day 80 to 200 275 80 7.4 22 4400 GP Oil (15 g)

฿ 9,820.00

SUT HAND TOOL 1 Piece(s) 3 Day(s) 100 to 250 300 100 8.0 28 7000 GP Oil (15 g), single base ratchet wrench with gripper

฿ 11,312.00

HAND TOOL 1 Piece(s) 4 Day(s) 120 to 300 350 120 8.7 32 10000 GP Oil (15 g), single base ratchet wrench with gripper

฿ 26,827.00

฿ 20,088.06

HAND TOOL 1 Piece(s) 4 Day(s) 150 to 375 400 150 9.8 38 13000 GP Oil (15 g), single base ratchet wrench with gripper, power pusher (SW8N)

฿ 50,977.65

SUT HAND TOOL 1 Piece(s) 5 Day(s) 180 to 450 440 180 10.8 44 16000 GP Oil (15 g), single base ratchet wrench with gripper, power pusher (SW8N)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for all extraction work of bearings, pulleys, gears etc. in dismantling repair of machines and automobiles.
●Adopting steel balls significantly reduces frictional resistance.

Specification

●SPQ(piece):1