(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Driver Set 8510R-30SET

Ratchet Driver Set 8510R-30SET

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8510R-30SET

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.6 ~ 1.2
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 6
  • Set Content
    Twister Ratchet Driver Short 8510R-30, Flathead Bit C6-135-2/3/4/5, Phillips Bit C6-190-1/2/3, Pozidriv Bit C6-192-1/2/3, Hex Bit C6-210-2.5/3/4/5/6, Hexalobular Bit C6-400-10/15/20/25/30
  • Weight(g)
    633
  • Features
    The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is used in combination with the C6 series bit (1/4" HEX). This product is able to operate clockwise and counter-clockwise, as well as in a fixed position. Rotation direction switching can be done with one hand.
Part Number
8510R-30SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,505.06

PBS HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 / 8 / 5.5 / 6.25
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.6 / 1 / 0.8 / 1.2
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3 / 4 / 5 / 2.5 / 6
  • Set Content
    Twister Ratchet Driver Short 8510R-30, Flathead Bit C6-135-2/3/4/5, Phillips Bit C6-190-1/2/3, Pozidriv Bit C6-192-1/2/3, Hex Bit C6-210-2.5/3/4/5/6, Hexalobular Bit C6-400-10/15/20/25/30
  • Weight(g)
    633
  • Features
    The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is used in combination with the C6 series bit (1/4" HEX). This product is able to operate clockwise and counter-clockwise, as well as in a fixed position. Rotation direction switching can be done with one hand.

Product Description

A set of ratchet screwdrivers.

Specifications of 8510R-30SET

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.6 ~ 1.2
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5 ~ 6
  • Set Content
    Twister Ratchet Driver Short 8510R-30, Flathead Bit C6-135-2/3/4/5, Phillips Bit C6-190-1/2/3, Pozidriv Bit C6-192-1/2/3, Hex Bit C6-210-2.5/3/4/5/6, Hexalobular Bit C6-400-10/15/20/25/30
  • Weight(g)
    633
  • Features
    The PB SWISS TOOLS ratchet screwdriver is ideal for quick tightening or loosening. It is used in combination with the C6 series bit (1/4" HEX). This product is able to operate clockwise and counter-clockwise, as well as in a fixed position. Rotation direction switching can be done with one hand.
Part Number
8510R-30SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,505.06

PBS HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1