(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Craft Phillips Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 299.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6190-00-60
6190-0-60
6190-1-80
6190-2-100
6190-3-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Shaft length L (mm) Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw

฿ 299.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.00 60 3 120 12 M2.5-3

฿ 317.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.0 60 4 140 35 M3-5

฿ 367.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.1 80 5 175 60 M6-8

฿ 458.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.2 100 6 205 85 M3-5

฿ 647.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.3 150 8 270 166 M3-5

Basic Specifications

  • Tip standards
    Phillips (+)
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    The multi-craft grip is rounded at the rear end of the handle, which allows a strong force to be applied in the vertical direction, and as a result prevents cam-out. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. The blade is very long and is ideal for turning screws in deep places.

Product Description

The multi-craft grip has a large outer diameter, making it easy to apply torque.

[Features]
· Multicraft handle that makes it easy to apply torque and does not slip even if hands are oily.

Part Number
6190-00-60
6190-0-60
6190-1-80
6190-2-100
6190-3-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Shaft length L (mm) Shaft diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw

฿ 299.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.00 60 3 120 12 M2.5-3

฿ 317.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.0 60 4 140 35 M3-5

฿ 367.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.1 80 5 175 60 M6-8

฿ 458.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.2 100 6 205 85 M3-5

฿ 647.00

PBS HAND TOOL 1 Piece(s) 4 Day(s) No.3 150 8 270 166 M3-5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1