(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
6100-0 |
6100-00-70 |
6100-1 |
6100-2 |
6100-3 |
6100-4 |
6100-5 |
6100-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Weight (g) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 229.00 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 2.5 | 80 | 0.4 | 3 | 160 | - | 19 | M1.6 | ||
฿ 210.00 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 2 | 70 | 0.3 | 2.5 | 140 | - | 15 | M1.2 | ||
฿ 292.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 3.5 | 90 | 0.5 | 3.5 | 180 | 448-3081 | 35 | M2 | ||
฿ 318.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 4 | 100 | 0.6 | 4 | 195 | 448-3090 | 46 | M2.5 | ||
฿ 370.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 5.5 | 120 | 0.8 | 5 | 220 | 448-3103 | 67 | M3 | ||
฿ 440.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 6.5 | 140 | 1 | 6 | 245 | 448-3111 | 93 | M3.5 | ||
฿ 534.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 8 | 160 | 1.2 | 7 | 270 | 448-3146 | 129 | M4-5 | ||
฿ 671.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 10 | 180 | 1.6 | 8 | 300 | 448-3154 | 175 | M6 |
A screwdriver which ensures the maximum hand torque, due to its round basic form.
[Features]
· Easy torque application due to large outer diameter.
· The handle shape with large grooves provides a sure grip.
· Demonstrates its true value when used for the harshest work.
· Tough CAB plastic is extremely rigid and can withstand strong impacts.
· The structured surface allows it to be reliably held even with an oily hand.
[Applications]
· Ideal for use in manufacturing industries, assembly sites, repair plants, etc. whereresistance to various substances and durability are required.
Part Number |
---|
6100-0 |
6100-00-70 |
6100-1 |
6100-2 |
6100-3 |
6100-4 |
6100-5 |
6100-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Tip size / flathead (-) blade thickness (mm) B2 | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Trusco code | Weight (g) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 229.00 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 2.5 | 80 | 0.4 | 3 | 160 | - | 19 | M1.6 | ||
฿ 210.00 |
HAND TOOL | 1 Piece(s) | 10 Day(s) | 2 | 70 | 0.3 | 2.5 | 140 | - | 15 | M1.2 | ||
฿ 292.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 3.5 | 90 | 0.5 | 3.5 | 180 | 448-3081 | 35 | M2 | ||
฿ 318.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 4 | 100 | 0.6 | 4 | 195 | 448-3090 | 46 | M2.5 | ||
฿ 370.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 5.5 | 120 | 0.8 | 5 | 220 | 448-3103 | 67 | M3 | ||
฿ 440.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 6.5 | 140 | 1 | 6 | 245 | 448-3111 | 93 | M3.5 | ||
฿ 534.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 8 | 160 | 1.2 | 7 | 270 | 448-3146 | 129 | M4-5 | ||
฿ 671.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 10 | 180 | 1.6 | 8 | 300 | 448-3154 | 175 | M6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?