(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
124-6 |
124-7 |
124-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Size | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Weight (g) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 488.00 |
HEXALOBULAR DRIVER | 1 Piece(s) | Same day | 45 | T6 | 3 | 125 | 10 | - | ||
฿ 488.00 |
HEXALOBULAR DRIVER | 1 Piece(s) | Same day | 50 | T7 | 3 | 130 | 10 | M2 | ||
฿ 324.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 80 | T15 | 4 | 165 | 21 | M3.5 |
[Features]
· As the grip end rotates, it can be easily used to perform quick turning.
· The grip surface is satin finish, making it less slippery.
Part Number |
---|
124-6 |
124-7 |
124-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length L (mm) | Size | Shaft diameter (φ) (mm) |
Overall Length (mm) |
Weight (g) |
Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 488.00 |
HEXALOBULAR DRIVER | 1 Piece(s) | Same day | 45 | T6 | 3 | 125 | 10 | - | ||
฿ 488.00 |
HEXALOBULAR DRIVER | 1 Piece(s) | Same day | 50 | T7 | 3 | 130 | 10 | M2 | ||
฿ 324.00 |
PBS HAND TOOL | 1 Piece(s) | 4 Day(s) | 80 | T15 | 4 | 165 | 21 | M3.5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?