- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Precision Hex Screwdriver
Specifications of 123-3
-
- Tip standards
- Hexagon
-
- Shaft length L (mm)
- 100
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 3
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.00
|
PBS HAND TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Tip standards
- Hexagon
-
- Shaft length L (mm)
- 100
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 3
Product Description
Screwdriver for precision work in electronics and related fields.
[Features]
· An antistatic material grip rigorously protects electronic components from static electricity.
· Comes with rotating cap, making quick turning easy.
· Classic screwdriver made from CAB material to fit comfortably in the hand.
· The surface with structure machining guarantees outstanding grip when tightening or loosening screws.
· The grip surface has a slip-resistant satin finish.
[Applications]
· With a rotating cap that enables quick andefficient turningof miniature screws.
Specifications of 123-3
-
- Tip standards
- Hexagon
-
- Shaft length L (mm)
- 100
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- (Box/Hex/Ball-Point) Width Across Flats (mm)
- 3
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.00
|
PBS HAND TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?