(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Precision Screwdriver Handle

Replacement Precision Screwdriver Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 53TELESCOPE

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    3.5 (Blade Used)
  • Overall Length(mm)
    85
  • Weight(g)
    11
  • Features
    As the grip end rotates, it can be easily used to perform quick turning. The grip surface is given a satin finish, making it less slippery.
Part Number
53TELESCOPE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 493.20

PBS HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    3.5 (Blade Used)
  • Overall Length(mm)
    85
  • Weight(g)
    11
  • Features
    As the grip end rotates, it can be easily used to perform quick turning. The grip surface is given a satin finish, making it less slippery.

Product Description

[Features]
· 3.5 mm hex shaft blade (53 series) handle.
· The grip surface is satin finish, making it less slippery.
· As the grip end rotates, it can be easily used to perform quick turning.

Specifications of 53TELESCOPE

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    3.5 (Blade Used)
  • Overall Length(mm)
    85
  • Weight(g)
    11
  • Features
    As the grip end rotates, it can be easily used to perform quick turning. The grip surface is given a satin finish, making it less slippery.
Part Number
53TELESCOPE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 493.20

PBS HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1