(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexalobular Driver

Hexalobular Driver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 313.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
400-3
400-4
400-5
400-6
400-7
400-8
400-9
400-10
400-15
400-20
400-25
400-27
400-30
400-40
400-45
400-50
400-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Size Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)

฿ 319.00

HAND TOOLS 10 Piece(s) 92 Day(s) 40 T3 2.5 113 - 13

฿ 315.00

HAND TOOLS 10 Piece(s) 92 Day(s) 40 T4 2.5 113 - 14

฿ 315.00

HAND TOOLS 10 Piece(s) 92 Day(s) 50 T5 3 123 - 14

฿ 313.00

HAND TOOLS 10 Piece(s) 92 Day(s) 50 T6 3 125 - 13

฿ 332.00

HAND TOOLS 10 Piece(s) 92 Day(s) 50 T7 3 130 - 19

฿ 342.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 T8 3 150 - 26

฿ 355.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 T9 3.5 155 - 33

฿ 361.00

HAND TOOLS 10 Piece(s) 92 Day(s) 70 T10 3.5 165 833-8829 34

฿ 403.00

HAND TOOLS 10 Piece(s) 92 Day(s) 80 T15 4 180 833-8830 46

฿ 442.00

HAND TOOLS 10 Piece(s) 92 Day(s) 100 T20 5 205 833-8831 62

฿ 482.00

HAND TOOLS 10 Piece(s) 92 Day(s) 120 T25 6 225 833-8832 76

฿ 699.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 T27 6 230 833-8833 82

฿ 801.00

HAND TOOLS 10 Piece(s) 92 Day(s) 130 T30 7 240 833-8835 110

฿ 978.00

HAND TOOLS 10 Piece(s) 92 Day(s) 140 T40 8 260 833-8837 158

฿ 1,794.04

PBS HAND TOOL 1 Piece(s) 6 Day(s) 145 T45 9 265 - 162

฿ 2,025.61

PBS HAND TOOL 1 Piece(s) 7 Day(s) 150 T50 10 275 - 236

฿ 2,333.17

PBS HAND TOOL 1 Piece(s) 6 Day(s) 160 T55 12 290 - 310

Basic Specifications

  • Tip standards
    Torx
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. PB manufactures the handles without the use of cadmium, using a single recyclable material in order to achieve environment-friendly production. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which allows referencing everything back through the manufacturing process of the raw material.

Product Description

A standard hexalobular screwdriver.

Part Number
400-3
400-4
400-5
400-6
400-7
400-8
400-9
400-10
400-15
400-20
400-25
400-27
400-30
400-40
400-45
400-50
400-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) Size Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)

฿ 319.00

HAND TOOLS 10 Piece(s) 92 Day(s) 40 T3 2.5 113 - 13

฿ 315.00

HAND TOOLS 10 Piece(s) 92 Day(s) 40 T4 2.5 113 - 14

฿ 315.00

HAND TOOLS 10 Piece(s) 92 Day(s) 50 T5 3 123 - 14

฿ 313.00

HAND TOOLS 10 Piece(s) 92 Day(s) 50 T6 3 125 - 13

฿ 332.00

HAND TOOLS 10 Piece(s) 92 Day(s) 50 T7 3 130 - 19

฿ 342.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 T8 3 150 - 26

฿ 355.00

HAND TOOLS 10 Piece(s) 92 Day(s) 60 T9 3.5 155 - 33

฿ 361.00

HAND TOOLS 10 Piece(s) 92 Day(s) 70 T10 3.5 165 833-8829 34

฿ 403.00

HAND TOOLS 10 Piece(s) 92 Day(s) 80 T15 4 180 833-8830 46

฿ 442.00

HAND TOOLS 10 Piece(s) 92 Day(s) 100 T20 5 205 833-8831 62

฿ 482.00

HAND TOOLS 10 Piece(s) 92 Day(s) 120 T25 6 225 833-8832 76

฿ 699.00

HAND TOOLS 10 Piece(s) 92 Day(s) 125 T27 6 230 833-8833 82

฿ 801.00

HAND TOOLS 10 Piece(s) 92 Day(s) 130 T30 7 240 833-8835 110

฿ 978.00

HAND TOOLS 10 Piece(s) 92 Day(s) 140 T40 8 260 833-8837 158

฿ 1,794.04

PBS HAND TOOL 1 Piece(s) 6 Day(s) 145 T45 9 265 - 162

฿ 2,025.61

PBS HAND TOOL 1 Piece(s) 7 Day(s) 150 T50 10 275 - 236

฿ 2,333.17

PBS HAND TOOL 1 Piece(s) 6 Day(s) 160 T55 12 290 - 310

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1