(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Set with Holder

Screwdriver Set with Holder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 242CN

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Size
    -
  • Set Content
    190-0・1・2・3
  • Weight(g)
    494
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Part Number
242CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Size Set Content Weight
(g)
Features

฿ 1,827.00

PBS HAND TOOL 10 Piece(s) 91 Day(s) Phillips (+) No.0 / No.1 / No.2 / No.3 - - - - 190-0・1・2・3 494 The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.

Basic Specifications

Product Description

A set of screwdrivers. Holder included.

[Features]
· A new color insert type has joined the most popular, classic handle Phillips/flathead screwdrivers.
· Facilitates tool management by color-coding inserts by person or department

Specifications of 242CN

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    -
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Size
    -
  • Set Content
    190-0・1・2・3
  • Weight(g)
    494
  • Features
    The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.
Part Number
242CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Size Set Content Weight
(g)
Features

฿ 1,827.00

PBS HAND TOOL 10 Piece(s) 91 Day(s) Phillips (+) No.0 / No.1 / No.2 / No.3 - - - - 190-0・1・2・3 494 The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to care. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which goes all the way back to the manufacturing process of the raw material.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1