(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Strong Screwdriver Handle

Replacement Strong Screwdriver Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 225A

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    29
  • Overall Length(mm)
    170
  • Weight(g)
    189
  • Features
    The joint part is foldable. It can be used as straight for fast turning and also can be bent 90 degrees for strong tightening. The grip is made of CAB (cellulose aceto butyrate) including natural material from wood and cotton. The grip is skin friendly, ideal for griping, excellent in shock resistance, and also easy to maintain. The handle is made from PB which does not contain cadmium and consists of only one recyclable material according to our environment friendly production policy. The grooved handle loved for decades has a shape ideal for gripping and can deliver high torque securely.
Part Number
225A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,260.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    29
  • Overall Length(mm)
    170
  • Weight(g)
    189
  • Features
    The joint part is foldable. It can be used as straight for fast turning and also can be bent 90 degrees for strong tightening. The grip is made of CAB (cellulose aceto butyrate) including natural material from wood and cotton. The grip is skin friendly, ideal for griping, excellent in shock resistance, and also easy to maintain. The handle is made from PB which does not contain cadmium and consists of only one recyclable material according to our environment friendly production policy. The grooved handle loved for decades has a shape ideal for gripping and can deliver high torque securely.

Product Description

[Features]
· 225 series blade handle.
· The joint is a foldable type that can be used straight in rapid-turning and bent by 90° when fastening forcefully.
· The grip is made of CAB (cellulose acetate butyrate) containing natural plant or cotton-based materials.

Specifications of 225A

  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Shaft diameter (φ)(mm)
    29
  • Overall Length(mm)
    170
  • Weight(g)
    189
  • Features
    The joint part is foldable. It can be used as straight for fast turning and also can be bent 90 degrees for strong tightening. The grip is made of CAB (cellulose aceto butyrate) including natural material from wood and cotton. The grip is skin friendly, ideal for griping, excellent in shock resistance, and also easy to maintain. The handle is made from PB which does not contain cadmium and consists of only one recyclable material according to our environment friendly production policy. The grooved handle loved for decades has a shape ideal for gripping and can deliver high torque securely.
Part Number
225A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,260.00

HAND TOOLS 10 Piece(s) 92 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1