(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Screwdriver Set 215CN

Replacement Type Screwdriver Set 215CN

You can add up to 6 items to the comparison list.

Loading...

Specifications of 215CN-2

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2.5 ~ 8
  • Shaft length L (mm)
    80 ~ 120
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4 ~ 1.2
  • Set Content
    215A、C2、C3、C4、C5、E2、F1、F2、160/0、1
  • Weight(g)
    508
Part Number
215CN-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,204.00

PBS HAND TOOL 1 Piece(s) Same day

Basic Specifications

Product Description

Interchangeable screwdriver set.

Specifications of 215CN-2

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    2.5 ~ 8
  • Shaft length L (mm)
    80 ~ 120
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.4 ~ 1.2
  • Set Content
    215A、C2、C3、C4、C5、E2、F1、F2、160/0、1
  • Weight(g)
    508
Part Number
215CN-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,204.00

PBS HAND TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1