(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver for Round Nut

Screwdriver for Round Nut

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 534.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
196-1
196-2
196-3
196-4
196-5
196-6
196-7
196-8
196-9
196-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft diameter (φ)
(mm)
Overall Length
(mm)
Mouth Width
(mm)
Blade tip width
(mm)
Weight
(g)
Compatible Screw

฿ 537.00

HAND TOOLS 10 Piece(s) 92 Day(s) 2.5 125 1.2 0.3 12 M1

฿ 534.00

HAND TOOLS 10 Piece(s) 92 Day(s) 3 135 1.5 0.4 14 M1.2-1.6

฿ 544.00

HAND TOOLS 10 Piece(s) 92 Day(s) 4 155 2.2 0.5 22 M2

฿ 572.00

HAND TOOLS 10 Piece(s) 92 Day(s) 5 170 2.8 1 36 M2.5

฿ 627.00

HAND TOOLS 10 Piece(s) 92 Day(s) 6 185 3.7 1.2 52 M3-3.5

฿ 817.00

HAND TOOLS 10 Piece(s) 92 Day(s) 8 200 4.2 1.4 69 M4

฿ 934.00

HAND TOOLS 10 Piece(s) 92 Day(s) 9 205 5.3 2 84 M5

฿ 1,081.00

HAND TOOLS 10 Piece(s) 92 Day(s) 11 220 6.4 2.5 112 M6

฿ 1,467.00

HAND TOOLS 10 Piece(s) 92 Day(s) 14 240 8.4 3 161 M8

฿ 2,230.00

HAND TOOLS 10 Piece(s) 92 Day(s) 18 245 10.5 3.5 212 M10

Basic Specifications

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material.

Product Description

A screwdriver with excellent shock resistance.
[Features]
· It can be used for general applications. Recyclable clip. The 100-6 to 9 is equipped with a square shaft part that allows a wrench to be applied to the shaft.
· The grip surface fits the hand and the groove design is ergonomic, allowing high torque to be applied.
· The high quality and transparent CAB material is extremely resistant to impacts as well as resistant to oil and gasoline, and can be recycled.
· Gentle to the skin and comfortably gripped. Vanilla aromasare blendedto suppress smells.
· The shock resistance is 1 t. Resistant to oil and gasoline.
[Applications]
· Ideal for manufacturing industries, assembly sites, repairs, artisan handcrafting, DIY, hobbies, and more.

Part Number
196-1
196-2
196-3
196-4
196-5
196-6
196-7
196-8
196-9
196-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft diameter (φ)
(mm)
Overall Length
(mm)
Mouth Width
(mm)
Blade tip width
(mm)
Weight
(g)
Compatible Screw

฿ 537.00

HAND TOOLS 10 Piece(s) 92 Day(s) 2.5 125 1.2 0.3 12 M1

฿ 534.00

HAND TOOLS 10 Piece(s) 92 Day(s) 3 135 1.5 0.4 14 M1.2-1.6

฿ 544.00

HAND TOOLS 10 Piece(s) 92 Day(s) 4 155 2.2 0.5 22 M2

฿ 572.00

HAND TOOLS 10 Piece(s) 92 Day(s) 5 170 2.8 1 36 M2.5

฿ 627.00

HAND TOOLS 10 Piece(s) 92 Day(s) 6 185 3.7 1.2 52 M3-3.5

฿ 817.00

HAND TOOLS 10 Piece(s) 92 Day(s) 8 200 4.2 1.4 69 M4

฿ 934.00

HAND TOOLS 10 Piece(s) 92 Day(s) 9 205 5.3 2 84 M5

฿ 1,081.00

HAND TOOLS 10 Piece(s) 92 Day(s) 11 220 6.4 2.5 112 M6

฿ 1,467.00

HAND TOOLS 10 Piece(s) 92 Day(s) 14 240 8.4 3 161 M8

฿ 2,230.00

HAND TOOLS 10 Piece(s) 92 Day(s) 18 245 10.5 3.5 212 M10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1