- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Screwdriver with AC/DC Tester (with Pocket Clip)
Specifications of 175-0
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 50
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.5
-
- Shaft diameter (φ)(mm)
- 3
-
- Overall Length(mm)
- 125
-
- Weight(g)
- 17
-
- Compatible Screw
- M1.6
-
- Supplement
- Operating range: 110 to 250 V, 50 to 500 Hz, operating temperature range: -10 to 59°C *Do not use in a wet environment.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 414.00
|
HAND TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 50
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.5
-
- Shaft diameter (φ)(mm)
- 3
-
- Overall Length(mm)
- 125
-
- Weight(g)
- 17
-
- Compatible Screw
- M1.6
-
- Supplement
- Operating range: 110 to 250 V, 50 to 500 Hz, operating temperature range: -10 to 59°C *Do not use in a wet environment.
Product Description
A voltage detection screwdriver combining 2 functions into one tool.
[Features]
· Often used by electricians.
· Ergonomically shaped groove allows large force to be transmitted.
· Size 0 for PB175 includes a practical integrated clip which can clasp onto jackets or trousers.
· The steel precision blade has a voltage check function and can also be used as a normal screwdriver.
[Applications]
· Ideal for use as a voltage checker and a screwdriver.
Specifications of 175-0
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 50
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.5
-
- Shaft diameter (φ)(mm)
- 3
-
- Overall Length(mm)
- 125
-
- Weight(g)
- 17
-
- Compatible Screw
- M1.6
-
- Supplement
- Operating range: 110 to 250 V, 50 to 500 Hz, operating temperature range: -10 to 59°C *Do not use in a wet environment.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 414.00
|
HAND TOOL
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?