(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flathead Screwdriver (for Set Screws)

Flathead Screwdriver (for Set Screws)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 312.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
106-1
106-2
106-3
106-4
106-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)

฿ 312.00

HAND TOOLS 10 Piece(s) 92 Day(s) 3 100 0.6 3 190 828-6986 28

฿ 340.00

HAND TOOLS 10 Piece(s) 92 Day(s) 4 110 0.8 4 205 828-6987 40

฿ 422.00

HAND TOOLS 10 Piece(s) 92 Day(s) 5 120 1 5 220 828-6988 58

฿ 489.00

HAND TOOLS 10 Piece(s) 92 Day(s) 6 130 1.2 6 235 828-6989 77

฿ 622.00

HAND TOOLS 10 Piece(s) 92 Day(s) 8 140 1.6 8 250 828-6990 124

Basic Specifications

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    Blade is straight from the base to the tip, making it perfect for jet adjustment work. Grip is made from CAB (cellulose aceto butyrate) containing natural materials made from wood or cotton. Grip is easy on the skin, ideal for gripping, impact-resistant and easy to maintain. Grooved grip has been esteemed for decades, with perfect shape for gripping and high torque conveyance. The blade is made of a special alloy unique to PB, with superior hardness and toughness.

Product Description

Blade is straight from the base to the tip, making it perfect for jet adjustment work.

Part Number
106-1
106-2
106-3
106-4
106-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Shaft diameter (φ)
(mm)
Overall Length
(mm)
Trusco code Weight
(g)

฿ 312.00

HAND TOOLS 10 Piece(s) 92 Day(s) 3 100 0.6 3 190 828-6986 28

฿ 340.00

HAND TOOLS 10 Piece(s) 92 Day(s) 4 110 0.8 4 205 828-6987 40

฿ 422.00

HAND TOOLS 10 Piece(s) 92 Day(s) 5 120 1 5 220 828-6988 58

฿ 489.00

HAND TOOLS 10 Piece(s) 92 Day(s) 6 130 1.2 6 235 828-6989 77

฿ 622.00

HAND TOOLS 10 Piece(s) 92 Day(s) 8 140 1.6 8 250 828-6990 124

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1