(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pick Tool (Straight/Tip Bent)

Pick Tool (Straight/Tip Bent)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 421.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
7675
7676
7678
7679
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length
(mm)
Overall Length
(mm)
Type

฿ 574.68

PBS HAND TOOL 1 Piece(s) 5 Day(s) 80 150 120° bent tip

฿ 421.49

PBS HAND TOOL 1 Piece(s) 5 Day(s) 83 153 Straight

฿ 460.80

PBS HAND TOOL 1 Piece(s) 5 Day(s) 81 151 125° bent tip

฿ 444.41

PBS HAND TOOL 1 Piece(s) 5 Day(s) 80 150 90° Tip Bend

Basic Specifications

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    150
  • Features
    The tip is rounder than other products in its class, and has been cleverly designed to prevent the objects from being scratched.

Product Description

Convenient picking tool for ring and terminal stopper removal.
[Features]
· Provides precision, hardness, toughness, high stability and a perfect finish thanks to its quality characteristics.
· It is reliable in safely and efficiently conducting daily work.
· Safe, reliable operation. Solutions for special applications. It is tough and sturdy.
· Knurled shaft base. The grip is now a new fresh blue.
· It is extremely sturdy compared to products made by other companies. The tip has a rounded shape unlikely to damage workpieces.
[Applications]
· Convenient as a pick tool for removing sealing materials. Optimal as a special tool for the automotive industry.
· Convenient for removing O-rings and terminal stoppers.

Part Number
7675
7676
7678
7679
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length
(mm)
Overall Length
(mm)
Type

฿ 574.68

PBS HAND TOOL 1 Piece(s) 5 Day(s) 80 150 120° bent tip

฿ 421.49

PBS HAND TOOL 1 Piece(s) 5 Day(s) 83 153 Straight

฿ 460.80

PBS HAND TOOL 1 Piece(s) 5 Day(s) 81 151 125° bent tip

฿ 444.41

PBS HAND TOOL 1 Piece(s) 5 Day(s) 80 150 90° Tip Bend

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1