- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
1/4 HEX Bit Holder with Locking Mechanism
Specifications of 460
-
- Tip Type
- Adapter
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 63
-
- Single Product Set Product
- Single Item
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Shaft Diameter(mm)
- 14
-
- Note
- Holder part has a lock mechanism to securely hold the bit. Falling bits can still be prevented when users forget to lock it as it also has a magnet.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,361.00
|
HAND TOOLS
|
10 Piece(s)
|
|
92 Day(s)
|
Basic Specifications
-
- Tip Type
- Adapter
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 63
-
- Single Product Set Product
- Single Item
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Shaft Diameter(mm)
- 14
-
- Note
- Holder part has a lock mechanism to securely hold the bit. Falling bits can still be prevented when users forget to lock it as it also has a magnet.
Product Description
[Features]
· Ideal when bits of the PB C6 series (1/4" hex) are used for electric screwdrivers, etc.
· Holder part has a lock mechanism to securely hold the bit.
· Falling bits can still be prevented when users forget to lock it as it also has a magnet.
Specifications of 460
-
- Tip Type
- Adapter
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 63
-
- Single Product Set Product
- Single Item
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Shaft Diameter(mm)
- 14
-
- Note
- Holder part has a lock mechanism to securely hold the bit. Falling bits can still be prevented when users forget to lock it as it also has a magnet.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,361.00
|
HAND TOOLS
|
10 Piece(s)
|
|
92 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?