1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sticky Twin (Part Number)

Sticky Twin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of continuous machining from inner diameter machining to end surface machining

 
Part Number
CT03RS-M4-TF15
CT03RS-M4-VP15TF
CT03RS-M4B-TF15
CT03RS-M4B-VP15TF
CT04RS-M6-TF15
CT04RS-M6-VP15TF
CT04RS-M6B-TF15
CT04RS-M6B-VP15TF
CT05RS-M8-TF15
CT05RS-M8-VP15TF
CT05RS-M8B-TF15
CT05RS-M8B-VP15TF
CT06RS-M10-TF15
CT06RS-M10-VP15TF
CT06RS-M10B-TF15
CT06RS-M10B-VP15TF
CT0305RS-M4-VP15TF
CT0407RS-M6-VP15TF
CT0511RS-M8-VP15TF
CT0611RS-M10-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch
(mm)
Minimum Processing Diameter
(mm)
Size L2
(mm)
Size L1
(mm)
Breaker Material Type Dimension L10
(mm)
Link Diameter φ Trusco Code Dimension Z2
(mm)
Dimension Re
(mm)
Dimension F1
(mm)
Dimension F2
(mm)
Size h1
(mm)

฿ 1,690.00

MME BITE 1 Piece(s) 40 Day(s) Metal Screw: 0.5-1.0/Unified Thread: 36-243650AvailableTF1510.23661-22020.60.031.31.22.7

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.5-1.0/Unified Thread: 36-243650AvailableVP15TF10.23-0.60.031.31.22.7

฿ 1,690.00

MME BITE 1 Piece(s) 40 Day(s) Metal Screw: 0.5-1.0/Unified Thread: 36-243650NATF1510.23661-22290.60.031.31.22.7

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.5-1.0/Unified Thread: 36-243650NAVP15TF10.23-0.60.031.31.22.7

฿ 1,858.00

MME BITE 1 Piece(s) 40 Day(s) Metal Screw: 0.75-1.25/Unified Thread: 28-204.5760AvailableTF1515.64661-22450.80.051.81.73.6

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.25/Unified Thread: 28-204.5760AvailableVP15TF15.64-0.80.051.81.73.6

฿ 1,858.00

MME BITE 1 Piece(s) 40 Day(s) Metal Screw: 0.75-1.25/Unified Thread: 28-204.5760NATF1515.64661-22610.80.051.81.73.6

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.25/Unified Thread: 28-204.5760NAVP15TF15.64-0.80.051.81.73.6

฿ 2,334.00

MME BITE 1 Piece(s) 15 Day(s) Metal Screw: 0.75-1.5/Unified Thread: 24-186870AvailableTF15215661-228810.052.32.24.5

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.5/Unified Thread: 24-186870AvailableVP15TF215-10.052.32.24.5

฿ 2,334.00

MME BITE 1 Piece(s) 40 Day(s) Metal Screw: 0.75-1.5/Unified Thread: 24-186870NATF15215661-230010.052.32.24.5

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.5/Unified Thread: 24-186870NAVP15TF215-10.052.32.24.5

฿ 2,686.00

MME BITE 1 Piece(s) 40 Day(s) Metal Screw: 0.75-1.75/Unified Thread: 24-167875AvailableTF15216661-232610.052.82.25.4

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.75/Unified Thread: 24-167875AvailableVP15TF216-10.052.82.25.4

฿ 2,686.00

MME BITE 1 Piece(s) 15 Day(s) Metal Screw: 0.75-1.75/Unified Thread: 24-167875NATF15216661-234210.052.82.25.4

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.75/Unified Thread: 24-167875NAVP15TF216-10.052.82.25.4

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.5-1.0/Unified Thread: 36-243650NAVP15TF5.23-0.60.031.31.22.7

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.25/Unified Thread: 28-204.5760NAVP15TF7.64-0.80.051.81.73.6

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.5/Unified Thread: 24-186870NAVP15TF115-10.052.32.24.5

฿ 999,999,999.00

MME BITE 1 Piece(s) Quote Metal Screw: 0.75-1.75/Unified Thread: 24-167875NAVP15TF116-10.052.82.25.4

Loading...

  1. 1

Basic Information

Use Inner Diameter Thread Thread Model 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) Cutting Oil Hole Presence None