(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Capable of continuous machining from inner diameter machining to end surface machining
Part Number |
---|
CT03RS-M4B-TF15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch (mm) | Minimum Processing Diameter (mm) | Size L2 (mm) | Size L1 (mm) | Breaker | Material Type | Dimension L10 (mm) | Link Diameter φ | Trusco Code | Dimension Z2 (mm) | Dimension Re (mm) | Dimension F1 (mm) | Dimension F2 (mm) | Size h1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,690.00 | MME BITE | 1 Piece(s) | 40 Day(s) | Metal Screw: 0.5-1.0/Unified Thread: 36-24 | 3 | 6 | 50 | NA | TF15 | 10.2 | 3 | 661-2229 | 0.6 | 0.03 | 1.3 | 1.2 | 2.7 |
Loading...
Use | Inner Diameter Thread | Thread Model | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) | Cutting Oil Hole Presence | None |
---|
Please check the type/dimensions/specifications of the part CT03RS-M4B-TF15 in the Sticky Twin series.
Part Number |
---|
CT0305RS-M4-VP15TF |
CT03RS-M4-TF15 |
CT03RS-M4-VP15TF |
CT03RS-M4B-VP15TF |
CT0407RS-M6-VP15TF |
CT04RS-M6-TF15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch (mm) | Minimum Processing Diameter (mm) | Size L2 (mm) | Size L1 (mm) | Breaker | Material Type | Dimension L10 (mm) | Link Diameter φ | Trusco Code | Dimension Z2 (mm) | Dimension Re (mm) | Dimension F1 (mm) | Dimension F2 (mm) | Size h1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | Metal Screw: 0.5-1.0/Unified Thread: 36-24 | 3 | 6 | 50 | NA | VP15TF | 5.2 | 3 | - | 0.6 | 0.03 | 1.3 | 1.2 | 2.7 | ||
฿ 1,690.00 | 1 Piece(s) | 40 Day(s) | Metal Screw: 0.5-1.0/Unified Thread: 36-24 | 3 | 6 | 50 | Available | TF15 | 10.2 | 3 | 661-2202 | 0.6 | 0.03 | 1.3 | 1.2 | 2.7 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Metal Screw: 0.5-1.0/Unified Thread: 36-24 | 3 | 6 | 50 | Available | VP15TF | 10.2 | 3 | - | 0.6 | 0.03 | 1.3 | 1.2 | 2.7 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Metal Screw: 0.5-1.0/Unified Thread: 36-24 | 3 | 6 | 50 | NA | VP15TF | 10.2 | 3 | - | 0.6 | 0.03 | 1.3 | 1.2 | 2.7 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | Metal Screw: 0.75-1.25/Unified Thread: 28-20 | 4.5 | 7 | 60 | NA | VP15TF | 7.6 | 4 | - | 0.8 | 0.05 | 1.8 | 1.7 | 3.6 | ||
฿ 1,858.00 | 1 Piece(s) | 40 Day(s) | Metal Screw: 0.75-1.25/Unified Thread: 28-20 | 4.5 | 7 | 60 | Available | TF15 | 15.6 | 4 | 661-2245 | 0.8 | 0.05 | 1.8 | 1.7 | 3.6 |
How can we improve?
How can we improve?