1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CSVTFXL Insert for Outer Diameter Pre-Grinding and Copying (Breaker)

MME INSERTS

CSVTFXL Insert for Outer Diameter Pre-Grinding and Copying (Breaker)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,443.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
CSVTFXL-VP15KZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,443.00

MME INSERTS 5 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Selfishly Left Handed
Notation Symbol CSVTFXL Material Details VP15KZ Material Type Coating
Dimension D1(mm) 6.35 Dimension S1(mm) 2.38

Please check the type/dimensions/specifications of the part CSVTFXL-VP15KZ in the CSVTFXL Insert for Outer Diameter Pre-Grinding and Copying (Breaker) series.