1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Router Bit (612)

WOODWORKING DRILL CUTTERS

Router Bit (612)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Router bits are used for chamfering, inlaying and mortising in wood and other soft materials.
· Use router attachment #335 or shaper/router table #231AA.
· Made of high-speed tool steel.
· 3.2 mm Shaft, Usable Tools: 4000, 8200, 300 Series

 
Part Number
612
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 1,220.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 2.4

Loading...

  1. 1

Basic Information

Application Chamfering / Inlay Work / Mortise Carving Shaft Diameter(mm) 3.2 Number Contained In A Packet(mm) 1
Usable DREMEL tool(mm) 4,000 / 8,200 / 300 Series

Please check the type/dimensions/specifications of the part 612 in the Router Bit series.

Products with similar specification

Part Number
615
618
650
652D
654
655
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)

฿ 1,220.00

1 Piece(s) 14 Day(s) 3.2

฿ 739.00

1 Piece(s) 14 Day(s) 12.7

฿ 636.00

1 Piece(s) 12 Day(s) 3.2

฿ 636.00

1 Piece(s) 19 Day(s) 4.8

฿ 636.00

1 Piece(s) 14 Day(s) 6.4

฿ 1,220.00

1 Piece(s) 14 Day(s) 7.9