1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buff for Finish Polishing

DRE MOUNTED WHEEL

Buff for Finish Polishing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 410.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for light polishing and dirt removal. Fine file #512 is ideal for rust removal on brass. * Use at speeds of 15,000 rpm or less. * Use with an #EZ402 or #402 mandrel (sold separately).

 
Part Number
512E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 410.11

DRE MOUNTED WHEEL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Outer Diameter(mm) 23.8 Shaft Diameter(mm) 3.2
Particle Size(#) 320 Number Contained In A Packet 1 Detailed applications Ideal for light polishing and dirt removal
Usable DERMEL tool All rotary tools

Please check the type/dimensions/specifications of the part 512E in the Buff for Finish Polishing series.