1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel for Polishing Aluminum Oxide

DRE MOUNTED WHEEL

Wheel for Polishing Aluminum Oxide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 763.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The wheel for aluminum oxide polishing is ideal for cleaning, deburring, rust removal, and grinding applications with almost all metals, including stainless steel.

 
Part Number
500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 763.20

DRE MOUNTED WHEEL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Outer Diameter(mm) 25.4 Shaft Diameter(mm) 3.2
Number Contained In A Packet 1 Detailed applications Cleaning and deburring metal, removing rust, and grinding Usable DERMEL tool All rotary tools

Please check the type/dimensions/specifications of the part 500 in the Wheel for Polishing Aluminum Oxide series.