1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSK Side Lock Holder (HSK100A-SLS6-80)

NKS HOLDER

HSK Side Lock Holder (HSK100A-SLS6-80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A simple and reliable side lock holder.
·Compact, high accuracy, and rigid.

Part Number
HSK100A-SLS6-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHSK type Holder Length L
(mm)
Spindle side applicable holder Chuck end inner diameter
(mm)
Weight
(kg)
Chuck end outer diameter
(mm)
Chuck part length
(mm)
Mounting Bolt

฿ 12,753.39

NKS HOLDER 1 Piece(s) 5 Day(s) 10080HSK100A62.32525M6

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types HSK-A
Tool Type drill Chuck Type Side lock