1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3LOCK Zero Fit Type Milling Chuck

3LOCK Zero Fit Type Milling Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,688.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3LOCK tooling can be used as a 3-surface restraint tool with BT 2-surface restrained spindles.

Part Number
MBT40-CZF20-105
MBT40-CZF25-105
MBT40-CZF32-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)
Chuck part length
(mm)

฿ 24,688.74

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) 105KM20、CCK202.151.535

฿ 25,103.31

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) 105KM25、CCK252.459.535

฿ 26,312.17

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) 120KM32、CCK322.86942

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Chuck Type Straight collet Spindle side applicable holder Taper NO.40 Supplement Deflection adjustment wrench and clamping handle are not included.