1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3LOCK Front Face Mill Arbor Type A (MBT50-FMA25.4-45)

NKS ARBOR

3LOCK Front Face Mill Arbor Type A (MBT50-FMA25.4-45)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3LOCK tooling can be used as a 3-surface restraint tool with BT 2-surface restrained spindles.

Part Number
MBT50-FMA25.4-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Cutter Mounting Shaft Diameter
(mm)
Cutter Mounting Shaft Length
(mm)
Weight
(kg)
Drive Key Mounting Bolt

฿ 13,777.40

NKS ARBOR 1 Piece(s) 7 Day(s) 804525.4223.7FW5FM12

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type Facemill
Spindle side applicable holder Taper NO.50 Application For JIS B4113 Face Mill Cutter Accessory With Key, L Wrench, Bolt
Supplement Arbor weight only, not including the cutter