1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3LOCK Mini-Mini Chuck

3LOCK Mini-Mini Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,513.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High speed rotation specification. 30,000min-1&G2.5. Tightened mouth/strong grip, runout accuracy is 3 μm.

Part Number
MBT40-MMC8-90
MBT40-MMC8-120
MBT40-MMC12-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Holder Length L
(mm)
Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)
Chuck part length
(mm)

฿ 18,513.50

NKS CHUCK 1 Piece(s) 5 Day(s) 2–890PMK8、VMK81.42036

฿ 19,483.90

NKS CHUCK 1 Piece(s) 5 Day(s) 2–8120PMK8、VMK81.52043

฿ 21,101.45

NKS CHUCK 1 Piece(s) 5 Day(s) 4 to 1290PMK12、VMK121.73035

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Maximum Allowable Rotational Speed(min-1) 30000 Spindle side applicable holder Taper NO.40 Specifications Regular type