1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight shank micro touch (Internal contact type)

Straight shank micro touch (Internal contact type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,271.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Repeatability: ±2 μ.
· An internal contact type detector which can also be used with non-conductors, with a large overtravel of x, y = ±7 mm, Z = 3 mm.
· The moment you touch it, blue lamps light around the periphery.

Part Number
S20-UMTX
S32-UMTX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle side applicable holder Weight
(kg)
Handle length
(mm)

฿ 41,271.16

NKS TOOLING SUPPLY 1 Piece(s) 6 Day(s) Milling chuck φ200.568

฿ 41,317.65

NKS TOOLING SUPPLY 1 Piece(s) 6 Day(s) Milling chuck φ320.865

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Holder Length L(mm) 94 Gauge O.D.(mm) 4
Application Can be used for internal contact type non-conductor. Length under neck(mm) 30