1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight shank micro touch

Straight shank micro touch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,924.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3D electronic reference point detector.
· 3 Repeatability: ±2 μ swing type touch sensor.
· 3 Large overtravel with red lamp and electronic buzzer that alert the touch position.
· Red lamps around the entire periphery illuminate instantly with 3 touches.

Part Number
S20-UMT
S32-UMT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
Spindle side applicable holder Weight
(kg)
Handle length
(mm)

฿ 17,924.42

NKS TOOLING SUPPLY 1 Piece(s) 5 Day(s) 104Milling chuck φ200.468

฿ 17,970.91

NKS TOOLING SUPPLY 1 Piece(s) 5 Day(s) 108Milling chuck φ320.765

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Gauge O.D.(mm) 6 Application A red lamp and electronic buzzer alert the touch position.
Length under neck(mm) 43