1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zero fit type milling chuck (BT shank) (Part Number)

Zero fit type milling chuck (BT shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,070.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a Zero Fit type milling chuck (BT shank).

Part Number
BT30-CZF25-100
BT40-CZF20-105
BT40-CZF25-105
BT40-CZF32-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
Spindle side applicable holder Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)
Chuck part length
(mm)

฿ 22,070.46

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) BT30100Taper NO.30KM25、CCK251.659.535

฿ 22,146.30

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) BT40105Taper NO.40KM20、CCK202.151.535

฿ 22,191.79

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) BT40105Taper NO.40KM25、CCK252.459.535

฿ 22,621.52

NKS MILLING CHUCK 1 Piece(s) 5 Day(s) BT40120Taper NO.40KM32、CCK322.86942

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Chuck Type Straight collet Supplement Fastening handle and runout adjustment wrench not included Features 1 Fastening handle and runout adjustment wrench not included