1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Locking Oil Hole Holder (BT40-SLO25-130)

NKS HOLDER

Side Locking Oil Hole Holder (BT40-SLO25-130)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A side lock type oil hole holder.
· Max. coolant pressure: 2.5 MPa.

Part Number
BT40-SLO25-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Applicable Collet

฿ 38,310.44

NKS HOLDER 1 Piece(s) 5 Day(s) 25OK25

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT40
Tool Type drill Chuck Type Side lock Holder Length L(mm) 130
Maximum Allowable Rotational Speed(min-1) 3000 Coolant System Center Through (Blade Through) Spindle side applicable holder Taper NO.40
Weight(kg) 3.5 Chuck end outer diameter(mm) 49 Chuck part length(mm) 39.5