1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pro End Mill Applicable Tip

Pro End Mill Applicable Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Tips for high-precision face cutting, right-angled cutting, and high-speed grooving.
Relief angle: D (15°)

Part Number
9DKR15
9DKT15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material

฿ 658.00

NKS ENDMILL 1 Piece(s) 16 Day(s) Cast Iron / Non-ferrous metalCarbide IC28

฿ 658.30

NKS ENDMILL 10 Piece(s) 16 Day(s) SteelCarbide IC50M

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) A (85° parallelogram) Clearance angle D(15°) Available corners 2
Applicable Pro End Mill Other than S20-PE22