(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A tapper ideal for interactive machining centers.
· Enables safe and reliable tapping, with stable torque and slim design that further improve ease of use.
· Unmanned operation-orientated tap holding system (PAT).
· No deflection, detachment, or breakage.
Part Number |
---|
BT40-Z12-90 |
BT40-Z12-130 |
BT40-Z16-109 |
BT40-Z24-100 |
BT40-Z24-187 |
BT40-Z38-140 |
BT50-Z8-105 |
BT50-Z12-175 |
BT50-Z12-220 |
BT50-Z16-135 |
BT50-Z24-142 |
BT50-Z38-175 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Holder Length L (mm) | Spindle side applicable holder | Possible Tap (M) | Possible Tap (Other than M) | Applicable Collet | Weight (kg) | Chuck end outer diameter (mm) | Tapper Float Stretching (mm) | Tapper Float Shrinkage (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,467.53 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT40 | 90 | Taper NO.40 | M2~12 | U1/8~1/2、P1/16~1/4 | ZKG12 | 1.5 | 32 | 15 | 5 | ||
฿ 12,483.02 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT40 | 130 | Taper NO.40 | M2~12 | U1/8~1/2、P1/16~1/4 | ZKG12 | 1.6 | 32 | 15 | 15 | ||
฿ 13,094.68 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT40 | 109 | Taper NO.40 | M3~16 | U1/8~5/8、P1/8~3/8 | ZKG16 | 2 | 39 | 20 | 8 | ||
฿ 15,619.09 | NKS TAP HOLDER | 1 Piece(s) | 6 Day(s) | BT40 | 100 | Taper NO.40 | M8~24 | U1/2~1、P1/4~5/8 | ZKG24 | 2.1 | 46 | 20 | 10 | ||
฿ 19,734.14 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT40 | 187 | Taper NO.40 | M8~24 | U1/2~1、P1/4~5/8 | ZKG24 | 3.5 | 46 | 20 | 20 | ||
฿ 20,348.39 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT40 | 140 | Taper NO.40 | M18~38 | U3/4~13/8、P3/8~1 | ZKN38 | 6.7 | 78 | 22 | 8 | ||
฿ 16,641.73 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT50 | 105 | Taper NO.50 | M2~8 | U1/8~1/4 | ZKN8 | 4.2 | 23 | 15 | 5 | ||
฿ 13,724.52 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT50 | 175 | Taper NO.50 | M2~12 | U1/8~1/2、P1/16~1/4 | ZKG12 | 4.8 | 32 | 15 | 15 | ||
฿ 14,408.60 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT50 | 220 | Taper NO.50 | M2~12 | U1/8~1/2、P1/16~1/4 | ZKG12 | 5 | 32 | 15 | 15 | ||
฿ 14,831.44 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT50 | 135 | Taper NO.50 | M3~16 | U1/8~5/8、P1/8~3/8 | ZKG16 | 5.2 | 39 | 20 | 8 | ||
฿ 17,139.45 ฿ 14,160.61 | NKS TAP HOLDER | 1 Piece(s) | 15 Day(s) | BT50 | 142 | Taper NO.50 | M8~24 | U1/2~1、P1/4~5/8 | ZKG24 | 5.8 | 46 | 20 | 20 | ||
฿ 22,288.90 | NKS TAP HOLDER | 1 Piece(s) | 5 Day(s) | BT50 | 175 | Taper NO.50 | M18~38 | U3/4~13/8、P3/8~1 | ZKN38 | 8.3 | 78 | 25 | 10 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Tool Type | Tap |
---|
How can we improve?
How can we improve?